text.skipToContent text.skipToNavigation

PYREX® Plain 60° Angle Funnels, Long Stem

E-mail

These funnels have a beaded edge for strength. They are fabricated from blanks formed to a 60° angle, which permits accurate fitting of the filter paper, thus reducing filtering time. The stems are made of heavy wall tubing approximately 150 mm long.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6140-100 PYREX® Plain 100 mm Diameter 60° Angle Funnel with Long Narrow Stem   6 / Pk     6 / Cs     PYREX®   $157.31 per case
6140-50 PYREX® Plain 50 mm Diameter 60° Angle Funnel with Long Narrow Stem   12 / Pk     12 / Cs     PYREX®   $261.84 per case
6140-65 PYREX® Plain 65 mm Diameter 60° Angle Funnel with Long Narrow Stem   12 / Pk     12 / Cs     PYREX®   $238.87 per case
6140-75 PYREX® Plain 75 mm Diameter 60° Angle Funnel with Long Narrow Stem   12 / Pk     12 / Cs     PYREX®   $246.59 per case