Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 125 mm Diameter Powder Funnels
Product Number6220-125
These 125mm diameter PYREX® funnels have a short wide stem with a 25mm outer diameter opening and are used for transferring powders or filling bottles.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$642.35 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6220-125 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Funnel Style | Powder |
| Height | 132 mm (approx.) |
| Stem Length | 25 mm (approx.) |
| Stem Outer Diameter | 25 mm (approx.) |
| Top I.D. | 125 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01226016
- Quality Certificate - Lot No.32225003
- Quality Certificate - Lot No.28825001
- Quality Certificate - Lot No.23525005
- Quality Certificate - Lot No.15725013
- Quality Certificate - Lot No.06925016
- Quality Certificate - Lot No.02925023
- Quality Certificate - Lot No.33824172
- Quality Certificate - Lot No.22824054
- Quality Certificate - Lot No.35623005
- Quality Certificate - Lot No.23723026
- Quality Certificate - Lot No.31422056
- Quality Certificate - Lot No.28322029
- Quality Certificate - Lot No.25822003
- Quality Certificate - Lot No.22122011
- Quality Certificate - Lot No.18722013
- Quality Certificate - Lot No.28220011
- Quality Certificate - Lot No.12620065
- Quality Certificate - Lot No.20719005
- Quality Certificate - Lot No.14319034
- Quality Certificate - Lot No.10719005
- Quality Certificate - Lot No.08119002
- Quality Certificate - Lot No.04519037
- Quality Certificate - Lot No.02919001
- Quality Certificate - Lot No.35118070
- Quality Certificate - Lot No.32018065
- Quality Certificate - Lot No.28918042
- Quality Certificate - Lot No.13718052
- Quality Certificate - Lot No.09918056
- Quality Certificate - Lot No.06118025