Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 150 mm Diameter Powder Funnels
Product Number6220-150
These 150mm diameter PYREX® funnels have a short wide stem with a 30mm outer diameter opening and are used for transferring powders or filling bottles.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6220-150 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Funnel Style | Plain |
| Height | 157 mm (approx.) |
| Stem Length | 30 mm (approx.) |
| Stem Outer Diameter | 30 mm (approx.) |
| Top I.D. | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28025145
- Quality Certificate - Lot No.18325035
- Quality Certificate - Lot No.05325025
- Quality Certificate - Lot No.00625047
- Quality Certificate - Lot No.21824032
- Quality Certificate - Lot No.34123055
- Quality Certificate - Lot No.24923078
- Quality Certificate - Lot No.20823036
- Quality Certificate - Lot No.13523052
- Quality Certificate - Lot No.10323054
- Quality Certificate - Lot No.00223038
- Quality Certificate - Lot No.23422014
- Quality Certificate - Lot No.16022046
- Quality Certificate - Lot No.06222061
- Quality Certificate - Lot No.05422023
- Quality Certificate - Lot No.33321055
- Quality Certificate - Lot No.21821024
- Quality Certificate - Lot No.15821021
- Quality Certificate - Lot No.09820015
- Quality Certificate - Lot No.26819005
- Quality Certificate - Lot No.17219017
- Quality Certificate - Lot No.12719011
- Quality Certificate - Lot No.04919012
- Quality Certificate - Lot No.22218039
- Quality Certificate - Lot No.10118085
- Quality Certificate - Lot No.06218008
- Quality Certificate - Lot No.00218084
- Quality Certificate - Lot No.34817068
- Quality Certificate - Lot No.32917001
- Quality Certificate - Lot No.27617311