Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mm Diameter Stemless Funnels
Product Number6240-100

Molded construction with bottom ground flat; for use in the sugar industries. All have 6 mm opening.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$30.85 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 6240-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Funnel Style | Plain stemless |
Height | 82 mm (approx.) |
Top I.D. | 100 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24525006
- Quality Certificate - Lot No.18325030
- Quality Certificate - Lot No.17625155
- Quality Certificate - Lot No.03225019
- Quality Certificate - Lot No.03125046
- Quality Certificate - Lot No.28722014
- Quality Certificate - Lot No.24522055
- Quality Certificate - Lot No.21622032
- Quality Certificate - Lot No.06122071
- Quality Certificate - Lot No.04322001
- Quality Certificate - Lot No.33521017
- Quality Certificate - Lot No.21621003
- Quality Certificate - Lot No.14521022
- Quality Certificate - Lot No.08421022
- Quality Certificate - Lot No.03621015
- Quality Certificate - Lot No.02821084
- Quality Certificate - Lot No.28020040
- Quality Certificate - Lot No.19020031
- Quality Certificate - Lot No.01720028
- Quality Certificate - Lot No.27419081
- Quality Certificate - Lot No.23519031
- Quality Certificate - Lot No.18619043
- Quality Certificate - Lot No.08719132
- Quality Certificate - Lot No.03819007
- Quality Certificate - Lot No.22018062
- Quality Certificate - Lot No.15818047
- Quality Certificate - Lot No.10818063
- Quality Certificate - Lot No.07218078
- Quality Certificate - Lot No.27717065
- Quality Certificate - Lot No.23717054