PYREX® 2L Buchner Funnels with 127 mm Diameter Coarse Porosity Fritted Disc
Product Number36060-2LC
These 2L PYREX® Buchner funnels have a 127mm diameter coarse porosity fritted disc with a porosity range of 40 to 60 µm which is held toward the maximum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 36060-2LC |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Capacity | 2 L |
| Disc Diameter | 127 mm (approx.) |
| Funnel Style | Buchner |
| Height | 330 mm (approx.) |
| Length Above Disc | 165 mm (approx.) |
| Porosity | Coarse |
| Stem Length | 110 mm (approx.) |
| Stem Outer Diameter | 25 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25321004
- Quality Certificate - Lot No.14319053
- Quality Certificate - Lot No.32517053
- Quality Certificate - Lot No.00217053
- Quality Certificate - Lot No.02916053
- Quality Certificate - Lot No.17715053
- Quality Certificate - Lot No.25814263
- Quality Certificate - Lot No.08714263
- Quality Certificate - Lot No.20713263
- Quality Certificate - Lot No.11313263
- Quality Certificate - Lot No.26312263
- Quality Certificate - Lot No.16712263
- Quality Certificate - Lot No.09412067
- Quality Certificate - Lot No.34011263
- Quality Certificate - Lot No.29711067
- Quality Certificate - Lot No.28511610
- Quality Certificate - Lot No.21411610
- Quality Certificate - Lot No.16511610
- Quality Certificate - Lot No.30110301
- Quality Certificate - Lot No.26610277
- Quality Certificate - Lot No.20410204
- Quality Certificate - Lot No.12310123
- Quality Certificate - Lot No.07810382
- Quality Certificate - Lot No.05510125
- Quality Certificate - Lot No.12809006
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27506013
- Quality Certificate - Lot No.24307007
- Quality Certificate - Lot No.207131263
- Quality Certificate - Lot No.17807011