
PYREX® 2L Buchner Funnels with 127 mm Diameter Fine Porosity Fritted Disc
Product Number36060-2LF

These 2L PYREX® Buchner funnels have a 127mm diameter fine porosity fritted disc with a porosity range of 4 to 5.5 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
0,00 $ per case
Added to Your Shopping Cart
Details
Product Number | 36060-2LF |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 2 L |
Disc Diameter | 127 mm (approx.) |
Funnel Style | Buchner |
Height | 330 mm (approx.) |
Length Above Disc | 165 mm (approx.) |
Porosity | Fine |
Stem Length | 110 mm (approx.) |
Stem Outer Diameter | 25 mm (approx.) |
Specifications Documents