Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 350 mL Buchner Funnels with 80 mm Diameter Medium Porosity Fritted Disc
Product Number36060-350M

These 350 mL PYREX® Buchner funnels have a 80mm diameter medium porosity fritted disc with a porosity range of 10 to 15 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 36060-350M |
Qty./Pk | 3 / Pk |
Qty./Cs | 3 / Cs |
Brand | PYREX® |
Capacity | 350 mL |
Disc Diameter | 8 mm (approx.) |
Funnel Style | Buchner |
Height | 180 mm (approx.) |
Length Above Disc | 75 mm (approx.) |
Porosity | Medium |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 20 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21422119
- Quality Certificate - Lot No.11222119
- Quality Certificate - Lot No.04622008
- Quality Certificate - Lot No.25421003
- Quality Certificate - Lot No.31620135
- Quality Certificate - Lot No.09220135
- Quality Certificate - Lot No.25919135
- Quality Certificate - Lot No.23519135
- Quality Certificate - Lot No.34718135
- Quality Certificate - Lot No.24318001
- Quality Certificate - Lot No.12118135
- Quality Certificate - Lot No.04518135
- Quality Certificate - Lot No.34617001
- Quality Certificate - Lot No.32417192
- Quality Certificate - Lot No.27617192
- Quality Certificate - Lot No.17917135
- Quality Certificate - Lot No.11417119
- Quality Certificate - Lot No.03417119
- Quality Certificate - Lot No.34916135
- Quality Certificate - Lot No.22416003
- Quality Certificate - Lot No.18116135
- Quality Certificate - Lot No.09016135
- Quality Certificate - Lot No.33615135
- Quality Certificate - Lot No.28015135
- Quality Certificate - Lot No.23615002
- Quality Certificate - Lot No.23615001
- Quality Certificate - Lot No.16315249
- Quality Certificate - Lot No.07115249
- Quality Certificate - Lot No.03515249
- Quality Certificate - Lot No.27214249