Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1000 mL Graduated Funnel, 47 mm, for Assembly with Fritted Glass Support Base
Product Number33971-1L
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
This 1000 mL graduated funnel, 47mm is designed for assembly with the fritted glass support base, Cat. No. 33972-B.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$285.43 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 33971-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Height | 180 mm |
| Diameter | 115 mm (approx.) |
Specifications Documents