Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Glass Pestle Tissue Grinder
Product Number7724-15
These 15 mL PYREX® tissue grinders are designed to handle both initial grinding and final homogenization in the same sequence of operations. The lower conical section is intended primarily for the initial grinding. To assist in this work the clearance between mortar and pestle can be adjusted at will by raising or lowering the pestle. The upper cylindrical section is for the final homogenization.
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7724-15 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 15 mL (approx.) |
| Sterile | No |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23825003
- Quality Certificate - Lot No.18325003
- Quality Certificate - Lot No.16225003
- Quality Certificate - Lot No.20024003
- Quality Certificate - Lot No.09424003
- Quality Certificate - Lot No.02624003
- Quality Certificate - Lot No.00224003
- Quality Certificate - Lot No.31023003
- Quality Certificate - Lot No.25723003
- Quality Certificate - Lot No.20823002
- Quality Certificate - Lot No.18823001
- Quality Certificate - Lot No.01323001
- Quality Certificate - Lot No.23220001
- Quality Certificate - Lot No.02020001
- Quality Certificate - Lot No.33119001
- Quality Certificate - Lot No.24619001
- Quality Certificate - Lot No.22818318
- Quality Certificate - Lot No.00218954
- Quality Certificate - Lot No.01915002
- Quality Certificate - Lot No.01915001
- Quality Certificate - Lot No.11412004
- Quality Certificate - Lot No.08912002
- Quality Certificate - Lot No.35010002
- Quality Certificate - Lot No.23510001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999