Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 19 mL Motor-Driven Glass Pestle Tissue Grinder
Product Number7725-19
These motor-driven 16 mL capacity PYREX® tissue grinders (homogenizers) are used in preparing small samples for pathological and biochemical studies. The clearance between the ground tube and pestle is approximately 0.15mm. The parts are ground to a medium grind to insure adequate abrasive qualities, yet deliver a fine homogenous sample. -Caution: If used with a motor-driven device, the attachment must contain some form of friction release clutch to prevent damage to the apparatus from pieces of connective tissue or muscle. The user should wear a protective glove of sufficient thickness to prevent injury in the event of failure of the glass components.
$1,042.02 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7725-19 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 19 mL (approx.) |
| Sterile | No |
| Top Style | Beaded rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25222001
- Quality Certificate - Lot No.16919001
- Quality Certificate - Lot No.14318001
- Quality Certificate - Lot No.12118001
- Quality Certificate - Lot No.11815002
- Quality Certificate - Lot No.01215001
- Quality Certificate - Lot No.26714001
- Quality Certificate - Lot No.18313001
- Quality Certificate - Lot No.13012002
- Quality Certificate - Lot No.34611001
- Quality Certificate - Lot No.29911001
- Quality Certificate - Lot No.05311002
- Quality Certificate - Lot No.14909001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.22508002
- Quality Certificate - Lot No.15007003
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999