Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings
Product Number7100-15
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 15 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations and markings provide a pipet which will give good life and service.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$356.79 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7100-15 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 15 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.03 mL |
Length | 400 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18824013
- Quality Certificate - Lot No.05524001
- Quality Certificate - Lot No.31123007
- Quality Certificate - Lot No.22423024
- Quality Certificate - Lot No.05323267
- Quality Certificate - Lot No.02323031
- Quality Certificate - Lot No.22822035
- Quality Certificate - Lot No.13222038
- Quality Certificate - Lot No.09922005
- Quality Certificate - Lot No.27021049
- Quality Certificate - Lot No.17321028
- Quality Certificate - Lot No.11519032
- Quality Certificate - Lot No.00919055
- Quality Certificate - Lot No.34818039
- Quality Certificate - Lot No.26918044
- Quality Certificate - Lot No.16618036
- Quality Certificate - Lot No.08518029
- Quality Certificate - Lot No.28317059
- Quality Certificate - Lot No.25617003
- Quality Certificate - Lot No.21017005
- Quality Certificate - Lot No.13917004
- Quality Certificate - Lot No.06017042
- Quality Certificate - Lot No.02617028
- Quality Certificate - Lot No.33416048
- Quality Certificate - Lot No.25816042
- Quality Certificate - Lot No.21516005
- Quality Certificate - Lot No.20416022
- Quality Certificate - Lot No.29415040
- Quality Certificate - Lot No.22015056
- Quality Certificate - Lot No.16615009