Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 20 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings
Product Number7100-20
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 20 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations and markings provide a pipet which will give good life and service.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$380.83 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7100-20 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 20 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.03 mL |
Length | 460 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19524017
- Quality Certificate - Lot No.06124013
- Quality Certificate - Lot No.30423037
- Quality Certificate - Lot No.22923032
- Quality Certificate - Lot No.12223052
- Quality Certificate - Lot No.05423011
- Quality Certificate - Lot No.34322029
- Quality Certificate - Lot No.27922009
- Quality Certificate - Lot No.27322051
- Quality Certificate - Lot No.16022039
- Quality Certificate - Lot No.14422036
- Quality Certificate - Lot No.04722066
- Quality Certificate - Lot No.25621019
- Quality Certificate - Lot No.19021072
- Quality Certificate - Lot No.15221038
- Quality Certificate - Lot No.14721037
- Quality Certificate - Lot No.07621002
- Quality Certificate - Lot No.05021053
- Quality Certificate - Lot No.02921012
- Quality Certificate - Lot No.05320007
- Quality Certificate - Lot No.20419045
- Quality Certificate - Lot No.12219010
- Quality Certificate - Lot No.12019058
- Quality Certificate - Lot No.08719038
- Quality Certificate - Lot No.00719016
- Quality Certificate - Lot No.35518042
- Quality Certificate - Lot No.25718045
- Quality Certificate - Lot No.17418003
- Quality Certificate - Lot No.06518011
- Quality Certificate - Lot No.04518007