Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 1 mL Volumetric Pipets, Reusable, Class A, Color-Coded, Colored Markings
Product Number70710-1
(This item will be discontinued when inventory reaches “0”)
These 1 mL PYREX® VISTA™ volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$179.29 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 70710-1 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 1 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15724020
- Quality Certificate - Lot No.09424003
- Quality Certificate - Lot No.32823022
- Quality Certificate - Lot No.20023026
- Quality Certificate - Lot No.13923001
- Quality Certificate - Lot No.06923024
- Quality Certificate - Lot No.00723020
- Quality Certificate - Lot No.32722106
- Quality Certificate - Lot No.29322026
- Quality Certificate - Lot No.27122009
- Quality Certificate - Lot No.18522061
- Quality Certificate - Lot No.06122008
- Quality Certificate - Lot No.05022023
- Quality Certificate - Lot No.27921032
- Quality Certificate - Lot No.20421021
- Quality Certificate - Lot No.16621049
- Quality Certificate - Lot No.14021001
- Quality Certificate - Lot No.11821004
- Quality Certificate - Lot No.31420011