Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 10 mL Volumetric Pipets, Reusable, Class A, Color-Coded, Colored Markings
Product Number70710-10
(This item will be discontinued when inventory reaches “0”)
These 10 mL PYREX® VISTA™ volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$199.54 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 70710-10 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15124026
- Quality Certificate - Lot No.05124024
- Quality Certificate - Lot No.24523018
- Quality Certificate - Lot No.16523008
- Quality Certificate - Lot No.34922060
- Quality Certificate - Lot No.28022024
- Quality Certificate - Lot No.22122017
- Quality Certificate - Lot No.08322024
- Quality Certificate - Lot No.16121015
- Quality Certificate - Lot No.08821011
- Quality Certificate - Lot No.02920047
- Quality Certificate - Lot No.28219036
- Quality Certificate - Lot No.10519063
- Quality Certificate - Lot No.06819005
- Quality Certificate - Lot No.00919067
- Quality Certificate - Lot No.34418019
- Quality Certificate - Lot No.25018003
- Quality Certificate - Lot No.15518057
- Quality Certificate - Lot No.08018063
- Quality Certificate - Lot No.03818024
- Quality Certificate - Lot No.00818066
- Quality Certificate - Lot No.33817047
- Quality Certificate - Lot No.32217008
- Quality Certificate - Lot No.27717048
- Quality Certificate - Lot No.09417040
- Quality Certificate - Lot No.06217042
- Quality Certificate - Lot No.02417018
- Quality Certificate - Lot No.32216054
- Quality Certificate - Lot No.25616062
- Quality Certificate - Lot No.13116030