Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 6 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-6
Learn More
These 6 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. These precision PYREX® volumetric pipets are manufactured and calibrated "To Contain" (TC - bottom line) and "To Deliver" (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$239.28 per case
Less than 10 in Stock
Product Number | 7103C-6 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 6 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
- Quality Certificate - Lot No.08124044
- Quality Certificate - Lot No.04024002
- Quality Certificate - Lot No.19523015
- Quality Certificate - Lot No.00623001
- Quality Certificate - Lot No.32322039
- Quality Certificate - Lot No.21322014
- Quality Certificate - Lot No.18821012
- Quality Certificate - Lot No.29720013
- Quality Certificate - Lot No.25820045
- Quality Certificate - Lot No.07519001
- Quality Certificate - Lot No.25618021
- Quality Certificate - Lot No.11518069
- Quality Certificate - Lot No.05318065
- Quality Certificate - Lot No.32617032
- Quality Certificate - Lot No.24817087
- Quality Certificate - Lot No.12417006
- Quality Certificate - Lot No.29416032
- Quality Certificate - Lot No.19316047
- Quality Certificate - Lot No.03716010
- Quality Certificate - Lot No.31815001
- Quality Certificate - Lot No.19215014
- Quality Certificate - Lot No.02615030
- Quality Certificate - Lot No.12314009
- Quality Certificate - Lot No.03313005
- Quality Certificate - Lot No.30012004
- Quality Certificate - Lot No.02412052
- Quality Certificate - Lot No.17111079
- Quality Certificate - Lot No.25009072
- Quality Certificate - Lot No.21709067
- Quality Certificate - Lot No.16809027