Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 7 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-7
Learn More
These 7 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. These precision PYREX® volumetric pipets are manufactured and calibrated "To Contain" (TC - bottom line) and "To Deliver" (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$249.39 per case
Less than 10 in Stock
Product Number | 7103C-7 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 7 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
- Quality Certificate - Lot No.07524023
- Quality Certificate - Lot No.19623003
- Quality Certificate - Lot No.07523027
- Quality Certificate - Lot No.22422026
- Quality Certificate - Lot No.26121005
- Quality Certificate - Lot No.04420014
- Quality Certificate - Lot No.07919016
- Quality Certificate - Lot No.24718007
- Quality Certificate - Lot No.23518004
- Quality Certificate - Lot No.11518084
- Quality Certificate - Lot No.24817088
- Quality Certificate - Lot No.14317041
- Quality Certificate - Lot No.03217073
- Quality Certificate - Lot No.28616052
- Quality Certificate - Lot No.24914012
- Quality Certificate - Lot No.17214019
- Quality Certificate - Lot No.09514004
- Quality Certificate - Lot No.09014002
- Quality Certificate - Lot No.07013050
- Quality Certificate - Lot No.03813224
- Quality Certificate - Lot No.30611023
- Quality Certificate - Lot No.25511011
- Quality Certificate - Lot No.12011028
- Quality Certificate - Lot No.12010065
- Quality Certificate - Lot No.03410112
- Quality Certificate - Lot No.31609005
- Quality Certificate - Lot No.25409034
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.CQ23095