Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 8 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-8

Learn More

These 8 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). These precision PYREX® volumetric pipets are manufactured and calibrated "To Contain" (TC - bottom line) and "To Deliver" (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$265.53 per case
Less than 10 in Stock
Product Number | 7103C-8 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 8 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.02 mL |
Length | 423 mm (approx.) |
- Quality Certificate - Lot No.21825046
- Quality Certificate - Lot No.13425001
- Quality Certificate - Lot No.14324407
- Quality Certificate - Lot No.25823001
- Quality Certificate - Lot No.27822053
- Quality Certificate - Lot No.23122042
- Quality Certificate - Lot No.32121013
- Quality Certificate - Lot No.10520088
- Quality Certificate - Lot No.10719016
- Quality Certificate - Lot No.02419026
- Quality Certificate - Lot No.25017071
- Quality Certificate - Lot No.19917025
- Quality Certificate - Lot No.14317049
- Quality Certificate - Lot No.00317016
- Quality Certificate - Lot No.29316038
- Quality Certificate - Lot No.19316048
- Quality Certificate - Lot No.21215018
- Quality Certificate - Lot No.12015033
- Quality Certificate - Lot No.03615045
- Quality Certificate - Lot No.11214006
- Quality Certificate - Lot No.08114002
- Quality Certificate - Lot No.33911056
- Quality Certificate - Lot No.19011019
- Quality Certificate - Lot No.32310058
- Quality Certificate - Lot No.25009071
- Quality Certificate - Lot No.21209021
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.CS07790
- Quality Certificate - Lot No.CS07789