Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5 mL Volumetric Pipets, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7101-5

Learn More

These 5 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$291.54 per case
In Stock
Product Number | 7101-5 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
Length | 385 mm (approx.) |
- Quality Certificate - Lot No.14225004
- Quality Certificate - Lot No.11525040
- Quality Certificate - Lot No.03825002
- Quality Certificate - Lot No.31224005
- Quality Certificate - Lot No.22124087
- Quality Certificate - Lot No.13724018
- Quality Certificate - Lot No.34823039
- Quality Certificate - Lot No.18523037
- Quality Certificate - Lot No.03423005
- Quality Certificate - Lot No.33522042
- Quality Certificate - Lot No.31322009
- Quality Certificate - Lot No.28122019
- Quality Certificate - Lot No.23222040
- Quality Certificate - Lot No.15322063
- Quality Certificate - Lot No.24421045
- Quality Certificate - Lot No.24321058