Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Reusable Glass Volumetric Pipets, Class A, Colored Graduations
Product Number7100-50
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 50 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. New design allows more complete and efficient drainage. The rugged construction, colored enamel graduations provide a pipet which will give good life and service.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$535.81 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7100-50 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.05 mL |
Length | 516 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20124006
- Quality Certificate - Lot No.16724002
- Quality Certificate - Lot No.05924001
- Quality Certificate - Lot No.34323005
- Quality Certificate - Lot No.27223009
- Quality Certificate - Lot No.22423003
- Quality Certificate - Lot No.15323028
- Quality Certificate - Lot No.14623038
- Quality Certificate - Lot No.03223178
- Quality Certificate - Lot No.02023066
- Quality Certificate - Lot No.31622020
- Quality Certificate - Lot No.27822054
- Quality Certificate - Lot No.25022171
- Quality Certificate - Lot No.24322039
- Quality Certificate - Lot No.19022009
- Quality Certificate - Lot No.18022064
- Quality Certificate - Lot No.14622003
- Quality Certificate - Lot No.02022042
- Quality Certificate - Lot No.31021014
- Quality Certificate - Lot No.20721011
- Quality Certificate - Lot No.16321011
- Quality Certificate - Lot No.12821012
- Quality Certificate - Lot No.05421014
- Quality Certificate - Lot No.02221064
- Quality Certificate - Lot No.33820038
- Quality Certificate - Lot No.33220013
- Quality Certificate - Lot No.15520028
- Quality Certificate - Lot No.14720027
- Quality Certificate - Lot No.27419080
- Quality Certificate - Lot No.24319007