Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations
Product Number7103-15
These precision 15 mL PYREX® volumetric pipets are manufactured and calibrated (TC - bottom line) and To Deliver (TD - top line) to specifications for Class A volumetric ware. Pipets are color-coded with colored graduations and calibration lines enameled onto the glass.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7103-15 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 15 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
| Tolerance | 0.03 mL |
| Length | 405 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24125045
- Quality Certificate - Lot No.01525064
- Quality Certificate - Lot No.18624035
- Quality Certificate - Lot No.16224029
- Quality Certificate - Lot No.05724002
- Quality Certificate - Lot No.22823452
- Quality Certificate - Lot No.05323289
- Quality Certificate - Lot No.22922012
- Quality Certificate - Lot No.13322006
- Quality Certificate - Lot No.09822049
- Quality Certificate - Lot No.11320062
- Quality Certificate - Lot No.05920003
- Quality Certificate - Lot No.35118007
- Quality Certificate - Lot No.17118026
- Quality Certificate - Lot No.08518034
- Quality Certificate - Lot No.34017010
- Quality Certificate - Lot No.30617019
- Quality Certificate - Lot No.24717237
- Quality Certificate - Lot No.21417016
- Quality Certificate - Lot No.06217006
- Quality Certificate - Lot No.03317057
- Quality Certificate - Lot No.03117005
- Quality Certificate - Lot No.33516083
- Quality Certificate - Lot No.25616003
- Quality Certificate - Lot No.20516008
- Quality Certificate - Lot No.22315051
- Quality Certificate - Lot No.13915038
- Quality Certificate - Lot No.03715054
- Quality Certificate - Lot No.24014029
- Quality Certificate - Lot No.02014027