Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 25 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations
Product Number7103-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These precision 25 mL PYREX® volumetric pipets are manufactured and calibrated (TC - bottom line) and To Deliver (TD - top line) to specifications for Class A volumetric ware. Pipets are color-coded with colored graduations and calibration lines enameled onto the glass.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$240.84 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 7103-25 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.03 mL |
Length | 521 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34124029
- Quality Certificate - Lot No.06024009
- Quality Certificate - Lot No.30723033
- Quality Certificate - Lot No.34722015
- Quality Certificate - Lot No.29822005
- Quality Certificate - Lot No.23122038
- Quality Certificate - Lot No.16122027
- Quality Certificate - Lot No.13822049
- Quality Certificate - Lot No.06321034
- Quality Certificate - Lot No.30820001
- Quality Certificate - Lot No.06220002
- Quality Certificate - Lot No.06020016
- Quality Certificate - Lot No.31919024
- Quality Certificate - Lot No.29619006
- Quality Certificate - Lot No.19819025
- Quality Certificate - Lot No.17019090
- Quality Certificate - Lot No.13519013
- Quality Certificate - Lot No.03919046
- Quality Certificate - Lot No.26118071
- Quality Certificate - Lot No.07418043
- Quality Certificate - Lot No.34817047
- Quality Certificate - Lot No.29617013
- Quality Certificate - Lot No.15417022
- Quality Certificate - Lot No.06117184
- Quality Certificate - Lot No.03517005
- Quality Certificate - Lot No.26516002
- Quality Certificate - Lot No.21216034
- Quality Certificate - Lot No.11716260
- Quality Certificate - Lot No.05516079
- Quality Certificate - Lot No.28015021