Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100x10 mm Petri Dish Cover Only
Product Number3160-100CO
These flat, clear PYREX® dish covers will withstand repeated sterilization (wet or dry). Approximate dish cover diameter and height is 100x10mm. The edges are beaded to provide greater mechanical strength. The bead also provides a means to equally space the side walls of the bottom and cover, thereby reducing the capillary action of the condensed moisture on the sides. They are not affected chemically or thermally by any of the methods commonly employed in laboratories where sterilization is routinely used. The covers are marked in blue enamel .
$88.22 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3160-100CO |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Dish Style | Petri |
| Petri Dish Style | 100 mm x 10 mm |
| Top Style | Beaded rim |
| Feature | Reusable |
| Diameter | 100 mm (approx.) |
| Height | 10 mm (approx.) |
Specifications Documents