Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Kuderna-Danish Replacement Tube
Product Number2158-10TO
(This is the suggested replacement for 2157-10TO.)
This 10 mL PYREX® replacement Kuderna-Danish tube has a 19/22 outer Standard Taper upper joint. The tube graduations go from 0 to 2 mL in 0.1 mL increments and from 3 mL on in 1.0 mL increments.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 2158-10TO |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Standard Taper Bottom Joint | 19/22 |
Specifications Documents