Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Kuderna-Danish Replacement Flask with Hooks
Product Number2158-250FO
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This 250 mL PYREX® replacement Kuderna-Danish flask has a 24/40 outer Standard Taper upper joint and 19/22 inner Standard Taper lower joint and includes a pair of 1 1/4 inch stainless steel springs.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$664.24 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 2158-250FO |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Height | 220 mm (approx.) |
Standard Taper Bottom Joint | 19/22 |
Standard Taper Top Joint | 24/40 |
Specifications Documents