text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flask, with PYREX® Standard Taper Stopper, Flask Only

E-mail

These PYREX® volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 9 Standard Taper glass stoppers. Stoppers are supplied separately. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

For stopper only, see Cat. Nos. 7650 and 7661.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5640-100FO PYREX® 100 mL Class A Volumetric Flask Only   6 / Pk     12 / Cs     PYREX®   $602.10 per case
5640-10FO PYREX® 10 mL Class A Volumetric Flask Only   12 / Pk     12 / Cs     PYREX®   $519.91 per case
5640-1LFO PYREX® 1L Class A Volumetric Flask Only   1 / Pk     1 / Cs     PYREX®   $132.64 per case
5640-200FO PYREX® 200 mL Class A Volumetric Flask Only   1 / Pk     1 / Cs     PYREX®   $83.24 per case
5640-250FO PYREX® 250 mL Class A Volumetric Flask Only   1 / Pk     1 / Cs     PYREX®   $86.01 per case
5640-25FO PYREX® 25 mL Class A Volumetric Flask Only   1 / Pk     1 / Cs     PYREX®   $61.91 per case
5640-500FO PYREX® 500 mL Class A Volumetric Flask Only   1 / Pk     1 / Cs     PYREX®   $110.25 per case
5640-50FO PYREX® 50 mL Class A Volumetric Flask Only   1 / Pk     1 / Cs     PYREX®   $66.79 per case