Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged
Product Number7079-5N
These disposable 5 mL PYREX® glass pipets are calibrated (TD) with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire polished tips for burr-free, even flow rates. Nonsterile, unplugged and bulk packed. Reference: ASTM E-714.
$1,187.24 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7079-5N |
| Qty./Pk | 240 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | PYREX® |
| Capacity | 5 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 1 mL |
| Packaging | Bulk pack |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01626647
- Quality Certificate - Lot No.26725647
- Quality Certificate - Lot No.20625647
- Quality Certificate - Lot No.14825647
- Quality Certificate - Lot No.23524647
- Quality Certificate - Lot No.18324647
- Quality Certificate - Lot No.17624647
- Quality Certificate - Lot No.09324647
- Quality Certificate - Lot No.09224647
- Quality Certificate - Lot No.32823647
- Quality Certificate - Lot No.32623647
- Quality Certificate - Lot No.29623647
- Quality Certificate - Lot No.29323647
- Quality Certificate - Lot No.30522647
- Quality Certificate - Lot No.30422647
- Quality Certificate - Lot No.29222647
- Quality Certificate - Lot No.28722647
- Quality Certificate - Lot No.13322647
- Quality Certificate - Lot No.24321647
- Quality Certificate - Lot No.24221647
- Quality Certificate - Lot No.14021647
- Quality Certificate - Lot No.11321647
- Quality Certificate - Lot No.23120647
- Quality Certificate - Lot No.13920647
- Quality Certificate - Lot No.04420647
- Quality Certificate - Lot No.31619647
- Quality Certificate - Lot No.15819647
- Quality Certificate - Lot No.07019647
- Quality Certificate - Lot No.22918647
- Quality Certificate - Lot No.14918647