Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL General Purpose Distilling Apparatus with Standard Taper Stopper, 19/38 Standard Taper Joint
Product Number3360-500
This PYREX® 500 mL general purpose batch distillation apparatus allows the addition of reagents via the No. 27 Standard Taper PYREX® stoppered neck. It is ideally suited for the batch production of high purity distilled water. The flask has a flat bottom with a side delivery tube, terminating in a 19/38 Standard Taper joint. Graham condenser tubulations are 10mm O.D. For replacement stoppers, see No. 7650. For replacement condensers, see No. 2540-200.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$634.49 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3360-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Condenser Style | Graham |
| Distilling Style | General purpose |
| Flask Style | Distilling |
| Height | 175 mm (approx.) |
| O.D. | 103 mm (approx.) |
| Standard Taper Joint | 19/38 |
| Standard Taper Stopper No. | 27 |
| Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Compatible Accessories
PYREX® 500 mL Replacement Flask with Standard Taper Stopper, 19/38 Standard Taper Joint
3360-500FOOut of Stock
$342.95 per case
PYREX® 1L Replacement Flask with Standard Taper Stopper, 19/38 Standard Taper Joint
3360-1LFOOut of Stock
$374.66 per case
PYREX® 200 mm Graham Condensers with Single 19/38 Standard Taper Outer Top Joint
2540-200In Stock
$345.58 per case
Available Certificates
- Quality Certificate - Lot No.20126065
- Quality Certificate - Lot No.01526044
- Quality Certificate - Lot No.23825066
- Quality Certificate - Lot No.20925009
- Quality Certificate - Lot No.05525018
- Quality Certificate - Lot No.03223207
- Quality Certificate - Lot No.06822030
- Quality Certificate - Lot No.28421003
- Quality Certificate - Lot No.09621135
- Quality Certificate - Lot No.06021034
- Quality Certificate - Lot No.24520005
- Quality Certificate - Lot No.22020002
- Quality Certificate - Lot No.16820008
- Quality Certificate - Lot No.12920006
- Quality Certificate - Lot No.22419065
- Quality Certificate - Lot No.15419116