Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Replacement Flask with Standard Taper Stopper, 19/38 Standard Taper Joint
Product Number3360-1LFO
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This PYREX® 1L flat bottom flask has a No. 27 Standard Taper PYREX® stoppered neck and a side delivery tube, terminating in a 19/38 Standard Taper joint. It is a replacement flask for the General Purpose Distillation Apparatus No. 3360-1L. For replacement stoppers, see No. 7650. For replacement Graham condensers, see No. 2540-200.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$343.85 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3360-1LFO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1 L |
Flask Style | Distilling |
Height | 210 mm (approx.) |
O.D. | 132 mm (approx.) |
Standard Taper Stopper No. | 27 |
Standard Taper Top Joint | 19/38 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26324034
- Quality Certificate - Lot No.06824007
- Quality Certificate - Lot No.31223030
- Quality Certificate - Lot No.03223210
- Quality Certificate - Lot No.02423036
- Quality Certificate - Lot No.09722002
- Quality Certificate - Lot No.03222259
- Quality Certificate - Lot No.00322074
- Quality Certificate - Lot No.30721025
- Quality Certificate - Lot No.26121013
- Quality Certificate - Lot No.17021049
- Quality Certificate - Lot No.14021026
- Quality Certificate - Lot No.18920028
- Quality Certificate - Lot No.15420026
- Quality Certificate - Lot No.14719019
- Quality Certificate - Lot No.08019041
- Quality Certificate - Lot No.00319043
- Quality Certificate - Lot No.17618026
- Quality Certificate - Lot No.14418004
- Quality Certificate - Lot No.09218073
- Quality Certificate - Lot No.00218061
- Quality Certificate - Lot No.32617044
- Quality Certificate - Lot No.30417310
- Quality Certificate - Lot No.24817002
- Quality Certificate - Lot No.21317029
- Quality Certificate - Lot No.16617047
- Quality Certificate - Lot No.09417038
- Quality Certificate - Lot No.06117161