PYREX® 650 mm Low Actinic Condenser, Drip Tip, with 24/40 Standard Taper Inner Joint
Product Number52300-650
This simple 650mm long PYREX® air condenser has an inner 24/40 Standard Taper joint with a drip tip. It is made from low actinic glass to protect light sensitive materials and is useful for condensing materials with boiling points above 150°C.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 52300-650 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03125042
- Quality Certificate - Lot No.18122036
- Quality Certificate - Lot No.12322009
- Quality Certificate - Lot No.21121052
- Quality Certificate - Lot No.34220018
- Quality Certificate - Lot No.27320002
- Quality Certificate - Lot No.00820077
- Quality Certificate - Lot No.33919001
- Quality Certificate - Lot No.26919020
- Quality Certificate - Lot No.21919051
- Quality Certificate - Lot No.09518051
- Quality Certificate - Lot No.32717049
- Quality Certificate - Lot No.13317893
- Quality Certificate - Lot No.12117001
- Quality Certificate - Lot No.22416001
- Quality Certificate - Lot No.09816001
- Quality Certificate - Lot No.01416001
- Quality Certificate - Lot No.18414003
- Quality Certificate - Lot No.10113001
- Quality Certificate - Lot No.07612001
- Quality Certificate - Lot No.03812002
- Quality Certificate - Lot No.03712001
- Quality Certificate - Lot No.14611001
- Quality Certificate - Lot No.25210002
- Quality Certificate - Lot No.01110001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.21708001
- Quality Certificate - Lot No.17207001
- Quality Certificate - Lot No.09407002