Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 Bulb Allihn Condensers, Drip Tip, with 29/42 Standard Taper Outer and Inner Joints
Product Number2480-600
These widely used 10 bulb PYREX® condensers have a greater surface area than the corresponding Liebig type and are suitable for use in vacuum distillations. They have an outer 29/42 Standard Taper joint at the top and an inner 29/42 Standard Taper joint at the bottom with a drip tip. The tubulations have an O.D. of approximately 10mm.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Less than 10 in Stock
| Product Number | 2480-600 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Condenser Style | Allihn |
| Height | 750 mm (approx.) |
| No. of Bulbs | 10 |
| Standard Taper Bottom Joint | 29/42 |
| Standard Taper Top Joint | 29/42 |
| Tubulation O.D. | 10 mm (approx.) |
- Quality Certificate - Lot No.12525006
- Quality Certificate - Lot No.07424049
- Quality Certificate - Lot No.32420011
- Quality Certificate - Lot No.02220072
- Quality Certificate - Lot No.25619043
- Quality Certificate - Lot No.31817069
- Quality Certificate - Lot No.18617199
- Quality Certificate - Lot No.13117003
- Quality Certificate - Lot No.13017001
- Quality Certificate - Lot No.36410001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.3641001
- Quality Certificate - Lot No.27705002
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09106999