Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Distilling Condenser with 19/22 Standard Taper Inner and Outer Joints
Product Number2155-19
The PYREX® distilling condenser has 19/22 Standard Taper inner and outer joints, is simple in design and easy to use. Side tubulations are 10mm O.D. Distilling condensers are widely used in the lab, especially for fractionation. This condenser is also a replacement for organic chemistry kit No. 6949E.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$240.39 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 2155-19 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Condenser Style | Distilling |
| Length | 283 mm (approx.) |
| Standard Taper Bottom Joint | 19/22 |
| Standard Taper Top Joint | 19/22 |
| Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27925031
- Quality Certificate - Lot No.17625111
- Quality Certificate - Lot No.13625022
- Quality Certificate - Lot No.06625010
- Quality Certificate - Lot No.04325018
- Quality Certificate - Lot No.24424016
- Quality Certificate - Lot No.05124009
- Quality Certificate - Lot No.00524043
- Quality Certificate - Lot No.31123030
- Quality Certificate - Lot No.22023008
- Quality Certificate - Lot No.31422033
- Quality Certificate - Lot No.28422013
- Quality Certificate - Lot No.24922073
- Quality Certificate - Lot No.23122015
- Quality Certificate - Lot No.18522035
- Quality Certificate - Lot No.16722003
- Quality Certificate - Lot No.13822011
- Quality Certificate - Lot No.09722044
- Quality Certificate - Lot No.07522026
- Quality Certificate - Lot No.04622032
- Quality Certificate - Lot No.33721023
- Quality Certificate - Lot No.30521069
- Quality Certificate - Lot No.14021061
- Quality Certificate - Lot No.25419012
- Quality Certificate - Lot No.22019009
- Quality Certificate - Lot No.19719006
- Quality Certificate - Lot No.14719075
- Quality Certificate - Lot No.09419067
- Quality Certificate - Lot No.28918104
- Quality Certificate - Lot No.25618019