Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 200 mm Graham Condensers with Top and Bottom 19/38 Standard Taper Joints
Product Number2560-200
(This item will be discontinued when inventory reaches “0”)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$346.36 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 2560-200 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Condenser Style | Graham |
| Height | 350 mm (approx.) |
| Standard Taper Bottom Joint | 19/38 |
| Standard Taper Top Joint | 19/38 |
| Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06723014
- Quality Certificate - Lot No.29522033
- Quality Certificate - Lot No.23822032
- Quality Certificate - Lot No.16122033
- Quality Certificate - Lot No.02120041
- Quality Certificate - Lot No.21019022
- Quality Certificate - Lot No.25818022
- Quality Certificate - Lot No.21218037
- Quality Certificate - Lot No.07218045
- Quality Certificate - Lot No.02918061
- Quality Certificate - Lot No.17917058
- Quality Certificate - Lot No.05317021
- Quality Certificate - Lot No.17213001
- Quality Certificate - Lot No.17113001
- Quality Certificate - Lot No.23811001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.17807002
- Quality Certificate - Lot No.17707001
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.03907001