PYREX® 500 mm Graham Condensers with Top and Bottom 24/40 Standard Taper Joints
Product Number2560-500
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 2560-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Condenser Style | Graham |
| Height | 650 mm (approx.) |
| Standard Taper Bottom Joint | 24/40 |
| Standard Taper Top Joint | 24/40 |
| Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28125066
- Quality Certificate - Lot No.21225048
- Quality Certificate - Lot No.04925003
- Quality Certificate - Lot No.16524003
- Quality Certificate - Lot No.01124053
- Quality Certificate - Lot No.23723045
- Quality Certificate - Lot No.05223010
- Quality Certificate - Lot No.30822035
- Quality Certificate - Lot No.23922051
- Quality Certificate - Lot No.09722062
- Quality Certificate - Lot No.16221015
- Quality Certificate - Lot No.05521011
- Quality Certificate - Lot No.33920044
- Quality Certificate - Lot No.23320016
- Quality Certificate - Lot No.05620077
- Quality Certificate - Lot No.28919061
- Quality Certificate - Lot No.05919017
- Quality Certificate - Lot No.11718025
- Quality Certificate - Lot No.23214152
- Quality Certificate - Lot No.11314036
- Quality Certificate - Lot No.07414014
- Quality Certificate - Lot No.03614035
- Quality Certificate - Lot No.33713040
- Quality Certificate - Lot No.32713006
- Quality Certificate - Lot No.29613002
- Quality Certificate - Lot No.20313016
- Quality Certificate - Lot No.25612087
- Quality Certificate - Lot No.00212008
- Quality Certificate - Lot No.27911102
- Quality Certificate - Lot No.17411048