Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 400 mm Liebig Condenser with 24/40 Standard Taper Inner Joint with Drip Tip
Product Number2360-400
(This is the suggested replacement for 2360-500.)
This PYREX® general purpose condenser has a 24/40 Standard Taper inner joint at the bottom with a drip tip. Although the condensing area per unit length of the 400mm long jacket is low, the large capacity water jacket gives efficient cooling. They can be used for either distillation or extraction. Condenser tubulations are approximately 10mm O.D.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$962.21 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 2360-400 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Condenser Style | Liebig |
| Height | 545 mm (approx.) |
| Rubber Stopper No. | 3 |
| Standard Taper Bottom Joint | 24/40 |
| Stopper No. | 3 |
| Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04226019
- Quality Certificate - Lot No.35224208
- Quality Certificate - Lot No.20922025
- Quality Certificate - Lot No.11722034
- Quality Certificate - Lot No.25219040
- Quality Certificate - Lot No.15819069
- Quality Certificate - Lot No.30318929
- Quality Certificate - Lot No.29718531
- Quality Certificate - Lot No.28218001
- Quality Certificate - Lot No.25618008
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.31917046
- Quality Certificate - Lot No.22917465
- Quality Certificate - Lot No.20016001
- Quality Certificate - Lot No.14716001
- Quality Certificate - Lot No.21815001
- Quality Certificate - Lot No.16215002
- Quality Certificate - Lot No.13515002
- Quality Certificate - Lot No.07015001
- Quality Certificate - Lot No.05115001
- Quality Certificate - Lot No.20314002
- Quality Certificate - Lot No.20314001
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.34413001
- Quality Certificate - Lot No.19113002
- Quality Certificate - Lot No.18913001
- Quality Certificate - Lot No.29411001
- Quality Certificate - Lot No.26611003
- Quality Certificate - Lot No.24111001
- Quality Certificate - Lot No.29010001