Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 400 mm Liebig Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints
Product Number2400-400

Learn More
These PYREX® Liebig condensers have a 400mm long condenser jacket with a 24/40 Standard Taper outer joint at the top and a 24/40 Standard Taper inner joint at the bottom with a drip tip. They are general purpose condensers that are suitable for use in vacuum distillations. Condenser tubulations are approximately 10mm O.D.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$997.27 per case
Less than 10 in Stock
Product Number | 2400-400 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Condenser Style | Liebig |
Height | 550 mm (approx.) |
Standard Taper Bottom Joint | 24/40 |
Standard Taper Top Joint | 24/40 |
Tubulation O.D. | 10 mm (approx.) |
- Quality Certificate - Lot No.12525011
- Quality Certificate - Lot No.01025012
- Quality Certificate - Lot No.35524001
- Quality Certificate - Lot No.05223053
- Quality Certificate - Lot No.00423188
- Quality Certificate - Lot No.31322056
- Quality Certificate - Lot No.30321046
- Quality Certificate - Lot No.17921028
- Quality Certificate - Lot No.12721032
- Quality Certificate - Lot No.11621033
- Quality Certificate - Lot No.33920024
- Quality Certificate - Lot No.33020028
- Quality Certificate - Lot No.07320012
- Quality Certificate - Lot No.03020027
- Quality Certificate - Lot No.31619068
- Quality Certificate - Lot No.28819053
- Quality Certificate - Lot No.25519039
- Quality Certificate - Lot No.21219002
- Quality Certificate - Lot No.09219227
- Quality Certificate - Lot No.05019036
- Quality Certificate - Lot No.31718005
- Quality Certificate - Lot No.28918004
- Quality Certificate - Lot No.19318070
- Quality Certificate - Lot No.16218019
- Quality Certificate - Lot No.14818026
- Quality Certificate - Lot No.10018033
- Quality Certificate - Lot No.32817025
- Quality Certificate - Lot No.21617017
- Quality Certificate - Lot No.20017015
- Quality Certificate - Lot No.05117053