Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 300 mm West Condenser, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints
Product Number2800-300
These PYREX West condensers are designed with a 190 mm long jacket that has a Standard Taper top joint. The bottom has Standard Taper inner joint with a drip tip. The tubulations are on the same side to reduce breakage. The tabulation O.D. is approximately 10mm.
Cat No. 2705-19 is a replacement part for organic chemistry kits (Cat. Nos. 6949 through 6949K).
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$818.30 per case
Less than 10 in Stock
| Product Number | 2800-300 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Condenser Style | West |
| Height | 450 mm (approx.) |
| Standard Taper Bottom Joint | 24/40 |
| Standard Taper Top Joint | 24/40 |
| Tubulation O.D. | 10 mm (approx.) |
- Quality Certificate - Lot No.33025025
- Quality Certificate - Lot No.23225018
- Quality Certificate - Lot No.31622014
- Quality Certificate - Lot No.12722030
- Quality Certificate - Lot No.13618018
- Quality Certificate - Lot No.11518060
- Quality Certificate - Lot No.16717036
- Quality Certificate - Lot No.09817018
- Quality Certificate - Lot No.02517075
- Quality Certificate - Lot No.21816059
- Quality Certificate - Lot No.12016005
- Quality Certificate - Lot No.03516037
- Quality Certificate - Lot No.33615032
- Quality Certificate - Lot No.30715003
- Quality Certificate - Lot No.26815044
- Quality Certificate - Lot No.24115001
- Quality Certificate - Lot No.12615115
- Quality Certificate - Lot No.27914049
- Quality Certificate - Lot No.24514044
- Quality Certificate - Lot No.31113059
- Quality Certificate - Lot No.21213117
- Quality Certificate - Lot No.15713005
- Quality Certificate - Lot No.15113015
- Quality Certificate - Lot No.02313011
- Quality Certificate - Lot No.34212014
- Quality Certificate - Lot No.19411003
- Quality Certificate - Lot No.06711054
- Quality Certificate - Lot No.24610519
- Quality Certificate - Lot No.12010024
- Quality Certificate - Lot No.28009118