Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Replacement Resin Reaction Kettle Bottom
Product Number6947-1LBO
This is a 1L PYREX® replacement kettle bottom for No. 6947 resin reaction kettles. For replacement covers, see No. 6947-500CO
$1,627.20 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6947-1LBO |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Feature | Reusable |
| Flask Style | Reaction |
| Height | 165 mm (approx.) |
| O.D. | 108 mm (approx.) |
| Stopper Style | No stopper |
| Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34625001
- Quality Certificate - Lot No.18122001
- Quality Certificate - Lot No.08921001
- Quality Certificate - Lot No.32319001
- Quality Certificate - Lot No.03919001
- Quality Certificate - Lot No.29418001
- Quality Certificate - Lot No.17018001
- Quality Certificate - Lot No.01217001
- Quality Certificate - Lot No.32716001
- Quality Certificate - Lot No.05616001
- Quality Certificate - Lot No.07215003
- Quality Certificate - Lot No.01315001
- Quality Certificate - Lot No.14614002
- Quality Certificate - Lot No.05813002
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.29612006
- Quality Certificate - Lot No.25211001
- Quality Certificate - Lot No.19411001
- Quality Certificate - Lot No.16711002
- Quality Certificate - Lot No.30910003
- Quality Certificate - Lot No.28709001
- Quality Certificate - Lot No.02209002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.29006005
- Quality Certificate - Lot No.25507001
- Quality Certificate - Lot No.14107001
- Quality Certificate - Lot No.09106999