Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Replacement Resin Reaction Kettle Bottom
Product Number6947-2LBO
This is a 2L PYREX® replacement kettle bottom for No. 6947 resin reaction kettles. For replacement covers, see No. 6947-2LCO.
$1,678.12 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 6947-2LBO |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Feature | Reusable |
Flask Style | Reaction |
Height | 184 mm (approx.) |
O.D. | 140 mm (approx.) |
Stopper Style | No stopper |
Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27519001
- Quality Certificate - Lot No.07418001
- Quality Certificate - Lot No.08717001
- Quality Certificate - Lot No.25216001
- Quality Certificate - Lot No.16115006
- Quality Certificate - Lot No.12415005
- Quality Certificate - Lot No.31714002
- Quality Certificate - Lot No.31212006
- Quality Certificate - Lot No.04112002
- Quality Certificate - Lot No.16711002
- Quality Certificate - Lot No.08711001
- Quality Certificate - Lot No.15410001
- Quality Certificate - Lot No.28809001
- Quality Certificate - Lot No.14109001
- Quality Certificate - Lot No.02909001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26306007
- Quality Certificate - Lot No.15507001
- Quality Certificate - Lot No.15007001
- Quality Certificate - Lot No.14207007
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.03607001
- Quality Certificate - Lot No.01108001