Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Replacement Resin Reaction Kettle Bottom
Product Number6947-500BO
This is a 500 mL PYREX® replacement kettle bottom for No. 6947 resin reaction kettles. For replacement covers, see No. 6947-500CO.
$1,717.41 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6947-500BO |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Feature | Reusable |
| Flask Style | Reaction |
| Height | 152 mm (approx.) |
| O.D. | 95 mm (approx.) |
| Stopper Style | No stopper |
| Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20124001
- Quality Certificate - Lot No.13515005
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.00813001
- Quality Certificate - Lot No.32211002
- Quality Certificate - Lot No.30910003
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26906012
- Quality Certificate - Lot No.15507002
- Quality Certificate - Lot No.09106999