Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Resin Reaction Kettles with Covers, Four-Neck Standard Taper Joints
Product Number6947-1L
(This is the suggested replacement for 6946-1L)
These 1L PYREX® kettles have covers with openings to accommodate three 24/40 Standard Taper joints and one 34/45 Standard Taper joint. Interchangeable Standard Taper joints allow quick assembly with condensers, stirrers and funnels. Flanges of covers and bottoms are finely ground for a tight seal. For use with heating mantle only. For replacement covers, see No. 6947-500CO: for replacement bottoms, see No. 6947-1LBO.
$1,026.60 per case
In Stock
Product Number | 6947-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Feature | Reusable |
Flask Style | Reaction |
Height | 220 mm (approx.) |
O.D. | 133 mm (approx.) |
Stopper Style | No stopper |
Top Style | Ground |
- Quality Certificate - Lot No.18122001
- Quality Certificate - Lot No.30721001
- Quality Certificate - Lot No.07220001
- Quality Certificate - Lot No.02820001
- Quality Certificate - Lot No.14419001
- Quality Certificate - Lot No.09119001
- Quality Certificate - Lot No.19818001
- Quality Certificate - Lot No.09918001
- Quality Certificate - Lot No.22017001
- Quality Certificate - Lot No.10117001
- Quality Certificate - Lot No.07317001
- Quality Certificate - Lot No.30016001
- Quality Certificate - Lot No.26716001
- Quality Certificate - Lot No.19716001
- Quality Certificate - Lot No.16916001
- Quality Certificate - Lot No.30015001
- Quality Certificate - Lot No.04815002
- Quality Certificate - Lot No.31714002
- Quality Certificate - Lot No.14614002