Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Resin Reaction Kettles with Covers, Four-Neck Standard Taper Joints
Product Number6947-500
(This is the suggested replacement for 6946-500)
These 500 mL PYREX® kettles have covers with four openings to accommodate 24/40 Standard Taper joints. Interchangeable Standard Taper joints allow quick assembly with condensers, stirrers and funnels. Flanges of covers and bottoms are finely ground for a tight seal. For use with heating mantle only. For replacement covers, see No. 6947-500CO: for replacement bottoms, see No. 6947-500BO.
$1,110.19 per case
In Stock
| Product Number | 6947-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Feature | Reusable |
| Flask Style | Reaction |
| Height | 207 mm (approx.) |
| O.D. | 133 mm (approx.) |
| Stopper Style | No stopper |
| Top Style | Ground |
- Quality Certificate - Lot No.02025001
- Quality Certificate - Lot No.30721001
- Quality Certificate - Lot No.23519001
- Quality Certificate - Lot No.15518001
- Quality Certificate - Lot No.17117001
- Quality Certificate - Lot No.25116001
- Quality Certificate - Lot No.11616001
- Quality Certificate - Lot No.24015001
- Quality Certificate - Lot No.30914002
- Quality Certificate - Lot No.29713001
- Quality Certificate - Lot No.08013020