Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Rotary Evaporator Trap with 24/40 Standard Taper Inner and Outer Joints
Product Number4000-25024
(This is the suggested replacement for 4000-10024.)
These 250 mL PYREX® traps are used in rotary evaporators. They have a round body with upper and lower stems. The lower stem has a 24/40 Standard Taper inner joint at the bottom and extends upward inside the body. The closed top of this stem has two side openings. The upper stem has a 24/40 Standard Taper outer joint.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$277.63 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4000-25024 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Length | 199 mm (approx.) |
| O.D. | 81 mm (approx.) |
| Standard Taper Bottom Inner Joint | 24/40 |
| Standard Taper Top Outer Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07225022
- Quality Certificate - Lot No.07419004
- Quality Certificate - Lot No.04919068
- Quality Certificate - Lot No.17018439
- Quality Certificate - Lot No.04618307
- Quality Certificate - Lot No.30215001
- Quality Certificate - Lot No.25415002
- Quality Certificate - Lot No.23414002
- Quality Certificate - Lot No.23414001
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.10313001
- Quality Certificate - Lot No.23811001
- Quality Certificate - Lot No.22411001
- Quality Certificate - Lot No.34110001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.25606002
- Quality Certificate - Lot No.13707001