Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Replacement PTFE Product Standard 8 mm Straight Bore Stopcock Plug Assembly
Product Number7681-8
These are replacement Polytetrafluorethylene (PTFE) Product Standard stopcock plug assemblies with 8mm diameter bores for No. 7282 PYREX® straight bore PTFE stopcocks. For more information on PTFE stopcocks, please check the Care of Corning PYREX® PTFE Stopcocks under Resource Library.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$284.02 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7681-8 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Stopcock Style | Straight bore PTFE |
| Plug Bore | 8 mm (approx.) |
| O-ring Size | C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00824004
- Quality Certificate - Lot No.35523009
- Quality Certificate - Lot No.33522052
- Quality Certificate - Lot No.32621038
- Quality Certificate - Lot No.28913031
- Quality Certificate - Lot No.19813031
- Quality Certificate - Lot No.17113056
- Quality Certificate - Lot No.09513056
- Quality Certificate - Lot No.31112055
- Quality Certificate - Lot No.28511036
- Quality Certificate - Lot No.03410031
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09106999