Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® No. 38 Hollow Glass Standard Taper Stoppers
Product Number7650-38
These No. 38 hollow glass PYREX® stoppers are light in weight, yet very strong to reduce chipping and breakage, thus minimizing replacement costs. A barrel-shaped head means it is easy to clean and even easier to rotate in or out. Grooves in the sides help prevent slippage. The flat top allows the stopper to stand on its head, which frees the user's hand and minimizes potential contamination. This PYREX® stopper is interchangeable with other common flask stoppers and fits all standard labware of comparable Standard Taper size.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 7650-38 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Length of Ground Zone | 30 mm (approx.) |
| Stopper Style | Hollow glass |
| Standard Taper Stopper No. | 38 |
| Height Above Ground Joint | 52 mm (approx.) |
| Height | 77 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00526045
- Quality Certificate - Lot No.22625047
- Quality Certificate - Lot No.33124169
- Quality Certificate - Lot No.31123318
- Quality Certificate - Lot No.23523216
- Quality Certificate - Lot No.16423033
- Quality Certificate - Lot No.04023048
- Quality Certificate - Lot No.23022051
- Quality Certificate - Lot No.17922025
- Quality Certificate - Lot No.33421011
- Quality Certificate - Lot No.29321022
- Quality Certificate - Lot No.24921009
- Quality Certificate - Lot No.16021054
- Quality Certificate - Lot No.13321059
- Quality Certificate - Lot No.09721024
- Quality Certificate - Lot No.04921039
- Quality Certificate - Lot No.30920024
- Quality Certificate - Lot No.22020015
- Quality Certificate - Lot No.13620002
- Quality Certificate - Lot No.00820082
- Quality Certificate - Lot No.29619032
- Quality Certificate - Lot No.16016047
- Quality Certificate - Lot No.13816057
- Quality Certificate - Lot No.09516048
- Quality Certificate - Lot No.07116080
- Quality Certificate - Lot No.04216035
- Quality Certificate - Lot No.25515003
- Quality Certificate - Lot No.21915064
- Quality Certificate - Lot No.15515039
- Quality Certificate - Lot No.34914012