Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® No. 16 Solid Glass Pennyhead Standard Taper Stoppers
Product Number7661-16

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 7660-16)
Pennyhead stoppers are generally used in flasks and separatory funnels.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$134.04 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7661-16 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Length of Ground Zone | 15 mm (approx.) |
Stopper Style | Pennyhead glass |
Standard Taper Stopper No. | 16 |
Height Above Ground Joint | 25 mm (approx.) |
Specifications Documents