Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® No. 9 Solid Glass Pennyhead Standard Taper Stoppers
Product Number7661-9

(This is the suggested replacement for 7660-9)
Pennyhead stoppers are generally used in flasks and separatory funnels.
$95.64 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7661-9 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Length of Ground Zone | 14 mm (approx.) |
Stopper Style | Pennyhead glass |
Standard Taper Stopper No. | 9 |
Height Above Ground Joint | 20 mm (approx.) |
Specifications Documents