PYREX® 100 mm Diameter Plain Watch Glass/Beaker Cover
Product Number9985-100
These 100mm diameter PYREX® watch glasses are designed to fit 600 mL PYREX® beakers. They possess high chemical durability, thus preventing contamination of solutions. They are molded to the same radius of curvature for convenient stacking. The heavy wall and uniform fire-polished edge provide mechanical strength. The outside diameter cannot be controlled within close limits and a slight degree of out-of-round can be expected to occur.
$946.62 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 9985-100 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 144 / Cs |
| Brand | PYREX® |
| Diameter | 100 mm (approx.) |
| Feature | Reusable |
| Fits Griffin Beaker Size | 6 mL |
| Top Style | Heavy duty rim |
Specifications Documents