Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 7x280 mm Capillary Tip Bleed Tube
Product Number7815-19
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 7x280 mm Capillary Tip Bleed Tube](https://www.corning.com/catalog/cls/products/7/7815-19/images/7815_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 7x280mm PYREX® capillary tip bleed tubes are for bleeding gases, steam or liquids below the liquid surface of sidearm distillation flasks. This tube is also a replacement part for organic chemistry kits Nos. 6949E, 6949G-2 and 6949K.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$17.81 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 7815-19 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Tube Style | Bleed |
Tube Shape | Cylindrical |
Graduations | No |
Stopper Style | No stopper |
O.D. | 7 mm (approx.) |
Length | 280 mm (approx.) |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24424017
- Quality Certificate - Lot No.13724046
- Quality Certificate - Lot No.31723027
- Quality Certificate - Lot No.24423025
- Quality Certificate - Lot No.24023028
- Quality Certificate - Lot No.13623029
- Quality Certificate - Lot No.13922014
- Quality Certificate - Lot No.17712022
- Quality Certificate - Lot No.04612019
- Quality Certificate - Lot No.02511023
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33106042
- Quality Certificate - Lot No.28906011
- Quality Certificate - Lot No.27606045
- Quality Certificate - Lot No.25007023
- Quality Certificate - Lot No.12407042
- Quality Certificate - Lot No.09106999