Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 90 mm Capillary Melting Point Tubes, One End Open
Product Number9530-4
PYREX® 90mm Capillary Melting Point Tubes, One End OpenThese 90mm PYREX® capillary melting point tubes are made from No. 7740 glass and have only one end open. All tubes have a 0.2-0.25mm wall range.
$431.90 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 9530-4 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 2000 / Cs |
| Brand | PYREX® |
| Tube Style | Capillary melting point |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04926002
- Quality Certificate - Lot No.02126004
- Quality Certificate - Lot No.35725001
- Quality Certificate - Lot No.34325003
- Quality Certificate - Lot No.31525006
- Quality Certificate - Lot No.25925001
- Quality Certificate - Lot No.21025001
- Quality Certificate - Lot No.20525001
- Quality Certificate - Lot No.17025001
- Quality Certificate - Lot No.16925001
- Quality Certificate - Lot No.16425001
- Quality Certificate - Lot No.15525001
- Quality Certificate - Lot No.03625001
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.33724001
- Quality Certificate - Lot No.25122003
- Quality Certificate - Lot No.22922004
- Quality Certificate - Lot No.20022001
- Quality Certificate - Lot No.15922001
- Quality Certificate - Lot No.13022004
- Quality Certificate - Lot No.11522001
- Quality Certificate - Lot No.08922002
- Quality Certificate - Lot No.08322001
- Quality Certificate - Lot No.06622004
- Quality Certificate - Lot No.01822002
- Quality Certificate - Lot No.32821002
- Quality Certificate - Lot No.31621003
- Quality Certificate - Lot No.27321001
- Quality Certificate - Lot No.26821002
- Quality Certificate - Lot No.26121003