text.skipToContent text.skipToNavigation

PYREX® Capillary Melting Point Tube

E-mail

Made from Code 7740 borosilicate glass. The 100 and 90 mm sizes are available with both ends open or with one end open and one closed. All tubes have a 0.2 mm to 0.25 mm wall range.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
9530-1 PYREX® 100 mm Capillary Melting Point Tubes, Both Ends Open   100 / Pk     2000 / Cs     PYREX®   $392.60 per case
9530-2 PYREX® 100 mm Capillary Melting Point Tubes, Both Ends Open   1000 / Pk     2000 / Cs     PYREX®   $281.84 per case
9530-3 PYREX® 90 mm Capillary Melting Point Tubes, One End Open   100 / Pk     2000 / Cs     PYREX®   $302.43 per case
9530-4 PYREX® 90 mm Capillary Melting Point Tubes, One End Open   100 / Pk     2000 / Cs     PYREX®   $431.90 per case